HUBBELL POWER SYSTEMS
Image of GCU38 DISCONTINUED - Guy Clamp, U-Bolt Style, 3/16in to 3/8in Strand Size
Discontinued

DISCONTINUED - Guy Clamp, U-Bolt Style, 3/16in to 3/8in Strand Size

Brand: Chance

Catalog ID: GCU38

DISCONTINUED - OBSOLETE W/O DIRECT REPLACEMENT. Parallel grooves of clamp body tightly traps strand to form a loop type guy deadend.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • DISCONTINUED - OBSOLETE W/O DIRECT REPLACEMENT
  • 3/8" dia. U=bolt
  • Space block prevents damage to strand
  • Can be installed without disassembling
  • Material: Ductile iron galvanized per ASTM A-153

General

Catalog Number

GCU38

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Ductile Iron, ASTM A-536

Type

Guy Deadend

UPC

096359036302

Dimensions

Distance From Pole

N/A

Weight

0.59 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No