HUBBELL POWER SYSTEMS
Image of 400314530 DISCONTINUED - HOOK, DRIVE 7/16" 4-3/4"LENGTH
Discontinued

DISCONTINUED - HOOK, DRIVE 7/16" 4-3/4"LENGTH

Brand: Chance

Catalog ID: 400314530

DISCONTINUED - PART NUMBER CHANGE ONLY. USE C2050190. Drive Hook 7/16" diameter x 4 3/4" long. Hooks used to attach wedge type service drops and deadend clamps to crossarms, poles or buildings. Hook is furnished with 7 /16" fetter drive threads and a pilot point for easy starting.

DISCONTINUED - PART NUMBER CHANGE ONLY. USE C2050190.

General

Catalog Number

400314530

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Service Hook

UPC

096359242468

Dimensions

Distance From Pole

N/A

Length

4.75 in

Length - Threaded Area

2.5

Weight

0.25 lb

Logistics

Pallet Quantity

9600