HUBBELL POWER SYSTEMS
Image of PBA841 DISCONTINUED - INSULATOR PIN, CROSSARM ANGLE, 1in LEAD THREAD, 8in HEIGHT
Discontinued

DISCONTINUED - INSULATOR PIN, CROSSARM ANGLE, 1in LEAD THREAD, 8in HEIGHT

Brand: Chance

Catalog ID: PBA841

DISCONTINUED - REPLACED BY PBA841P WITH NYLON THREADS. Angle crossarm insulator pin is aligned at 60 degrees for supporting pin insulators with 1in dia. threads on angled lines.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • DISCONTINUED - REPLACED BY PBA841P WITH NYLON THREADS
  • Cast 1in lead insulator thread
  • 8in pin height
  • Flat style base is 4in wide x 4-1/2in long
  • Mounting hole design captures bolt head to prevent turning during installation
  • Tabs on casting base to resist bracket rotation
  • 5/8in mounting bolt is ordered seperately

General

Catalog Number

PBA841

Coating

Galvanized, ASTM A-153

Material

Ductile Iron, ASTM A-536

Type

Pins

UPC

096359662327

Dimensions

Distance From Pole

N/A

Weight

5.4 lb

Logistics

Pallet Quantity

336