HUBBELL POWER SYSTEMS
Image of PSC2060671 DISCONTINUED - INSULATOR PIN, CROSSARM ANGLE, 1in LEAD THREAD, 8in HEIGHT
Discontinued

DISCONTINUED - INSULATOR PIN, CROSSARM ANGLE, 1in LEAD THREAD, 8in HEIGHT

Brand: Chance

Catalog ID: PSC2060671

DISCONTINUED - REPLACED BY PSC2060671P WITH NYLON THREADS. Angle crossarm insulator pin is aligned at 60 degrees for supporting pin insulators with 1in dia. threads on angled lines.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • DISCONTINUED - REPLACED BY PSC2060671P WITH NYLON THREADS
  • Cast 1in lead insulator thread
  • 8in pin height
  • Flat style base is 4in wide x 4-1/2in long
  • Mounting hole design captures bolt head to prevent turning during installation
  • Tabs on casting base to resist bracket rotation
  • Included mounting hardware consisting of 5/8in x 8in mounting bolt with 2in sq. washer, sq, nut and MF lock nut

General

Catalog Number

PSC2060671

Coating

Galvanized, ASTM A-153

Material

Ductile Iron, ASTM A-536

Type

Pins

UPC

096359514435

Dimensions

Distance From Pole

N/A

Weight

5.49 lb

Logistics

Carton Quantity

6

Pallet Quantity

360