HUBBELL POWER SYSTEMS
Image of DP34P1 DISCONTINUED - INSULATOR POLE TOP PIN, 30in LENGTH with 1in LEAD THREAD
Discontinued

DISCONTINUED - INSULATOR POLE TOP PIN, 30in LENGTH with 1in LEAD THREAD

Brand: Chance

Catalog ID: DP34P1

DISCONTINUED - OBSOLETE W/O DIRECT REPLACEMENT. Pin for pole top mounting of insulators with 1" thread is 30" in length. The construction is pressed steel and insulator thread is cast lead.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • DISCONTINUED - OBSOLETE W/O DIRECT REPLACEMENT
  • 1" lead thread
  • Two 11/16" mounting holes are spaced at 9"
  • Galvanized steel per ASTM A-153

General

Catalog Number

DP34P1

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Style

Straight Base

UPC

096359473800

Dimensions

Distance From Pole

N/A

Length

30 in

Weight

7.3 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

5

Pallet Quantity

100