HUBBELL POWER SYSTEMS
Image of 96PBG2Y DISCONTINUED - MARKER, GUY 1/2 RD, 8', YELLOW
Discontinued

DISCONTINUED - MARKER, GUY 1/2 RD, 8', YELLOW

Brand: Chance

Catalog ID: 96PBG2Y

DISCONTINUED - CONSIDER REPLACEMENTS 96FRPMYEL AND 96FRPE. Half round yellow Guy Marker 2" wide x 8' long. Markers attach to any 3 /16" to 3 /4" guy strands. Clamps are located at top,middle and lower end of marker. Marker adapts to fit guy wires from 3 /16" through 3 /4".

DISCONTINUED - CONSIDER REPLACEMENTS 96FRPMYEL AND 96FRPE

General

Catalog Number

96PBG2Y

Material

Noryel

Type

Guy Marker

UPC

096359076391

Dimensions

Distance From Pole

N/A

Length

96 in

Weight

1.63 lb

Certifications And Compliance

RUS Listed Reference

at - Guy Marker

Logistics

Pallet Quantity

480