HUBBELL POWER SYSTEMS
Image of PSC2052009 DISCONTINUED - NAIL, POLE DATING 2 1/2", 2009
Discontinued

DISCONTINUED - NAIL, POLE DATING 2 1/2", 2009

Brand: Chance

Catalog ID: PSC2052009

DISCONTINUED - REPLACED BY PSC205*(CURRENT YEAR). Pole Dating Nails 2009. Used to indicate the year in which poles are set. Heads are 5 /8" diameter. Hot dip galvanized.

DISCONTINUED - REPLACED BY PSC205*(CURRENT YEAR)

General

Catalog Number

PSC2052009

Coating

Galvanized, ASTM A-153

Material

Steel

Dimensions

Distance From Pole

N/A

Length

2.5 in

Weight

0.05 lb

Logistics

Pallet Quantity

10000