HUBBELL POWER SYSTEMS
Image of GCW1 DISCONTINUED - OBSOLETE, WASHER, CURVED, 2.75" SQ
Discontinued

DISCONTINUED - OBSOLETE, WASHER, CURVED, 2.75" SQ

Brand: Chance

Catalog ID: GCW1

DISCONTINUED - REPLACED BY GCW31. 1/4" Boss Thickness.

DISCONTINUED - REPLACED BY GCW31

General

Catalog Number

GCW1

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Washer

UPC

096359036333

Dimensions

Distance From Pole

N/A

Weight

0.24 lb

Logistics

Pallet Quantity

4800