HUBBELL POWER SYSTEMS
Image of GEP7 DISCONTINUED - PLATE, POLE EYE
Discontinued

DISCONTINUED - PLATE, POLE EYE

Brand: Chance

Catalog ID: GEP7

DISCONTINUED - OBSOLETE W/O DIRECT REPLACEMENT. Pole Eye Plate, cast ductile iron, has eye for maximum 7/8" diameter pin. Mounts with two 1" through bolts.

DISCONTINUED - OBSOLETE W/O DIRECT REPLACEMENT

General

Catalog Number

GEP7

Coating

Galvanized, ASTM A-153

Material

Ductile Iron, ASTM A-536

UPC

096359036616

Dimensions

Distance From Pole

N/A

Weight

5.33 lb

Logistics

Carton Quantity

10