HUBBELL POWER SYSTEMS
Image of PSC2060668 DISCONTINUED - POLE MOUNTED, CUTOUT/ARRESTER L-BRACKET, 5in OFFSET
Discontinued

DISCONTINUED - POLE MOUNTED, CUTOUT/ARRESTER L-BRACKET, 5in OFFSET

Brand: Chance

Catalog ID: PSC2060668

DISCONTINUED - Used for pole mounting of cutouts/arresters.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • DISCONTINUED - SUGGESTED SUBSTITUTE DC162B2
  • Includes 1/2" x 2" carriage bolt, lockwasher, and hex nut
  • Mounts to pole with 5/8" diameter thru-bolts
  • Mounting holes are spaced on 5" centers
  • Bracket and fasterners are galvanized per ASTM A-153

General

Catalog Number

PSC2060668

Coating

Galvanized, ASTM A-153

Material

Steel

UPC

096359491903

Dimensions

Distance From Pole

N/A

Weight

2.65 lb

Logistics

Carton Quantity

20

Pallet Quantity

480