HUBBELL POWER SYSTEMS
Image of DR1F8 DISCONTINUED - RACK, SECONDARY, 3 WIRE
Discontinued

DISCONTINUED - RACK, SECONDARY, 3 WIRE

Brand: Chance

Catalog ID: DR1F8

DISCONTINUED - REPLACED BY C2070047. Secondary Rack, 26" long for 3 wires with exended back. Rack has fabricated steel points that are permanently hot riveted to the rack bases. Offsets wires 4" from face of pole. The entire unit is hot dip galvanized. Three Insulators included.

DISCONTINUED - REPLACED BY C2070047

General

Catalog Number

DR1F8

Coating

Galvanized, ASTM A-153

Material

Steel

Style

3 Wire

Dimensions

Distance From Pole

N/A

Length

26 in

Width

2.88 in

Certifications And Compliance

Industry Standard(s)

ANSI C29.3