
Brand: Chance
Catalog ID: C615850
Catalog Number
C615850
Coating
10 mil Copperbonded
Material
Steel
Tensile Strength
80000 lb.
UPC
096359368373
Diameter
0.63 in
Distance From Pole
N/A
Length
60 in
Weight
4.2 lb
Industry Standard(s)
NEMA GR-1
Tensile Strength
80000 lb.
Pallet Quantity
100