HUBBELL POWER SYSTEMS
Image of C611385 DISCONTINUED - ROD, UNTHRD CU CLAD 1/2in. X 8ft.
Discontinued

DISCONTINUED - ROD, UNTHRD CU CLAD 1/2in. X 8ft.

Brand: Chance

Catalog ID: C611385

DISCONTINUED - CONSIDER 10mil C611380.

DISCONTINUED - CONSIDER 10mil C611380

General

Catalog Number

C611385

Coating

5 mil Copperbonded

Material

Steel

UPC

096359494935

Dimensions

Diameter

0.5 in

Distance From Pole

N/A

Length

96 in

Weight

6.37 lb

Logistics

Pallet Quantity

100