HUBBELL POWER SYSTEMS
Image of CRAAB76 DISCONTINUED - SIDE-ARM CROSSARM BRACE, 76in LENGTH, 2-11/16in SQ. APITONG WOOD
Discontinued

DISCONTINUED - SIDE-ARM CROSSARM BRACE, 76in LENGTH, 2-11/16in SQ. APITONG WOOD

Brand: Chance

Catalog ID: CRAAB76

DISCONTINUED - CONSIDER CRAAB84. A diagonal wood brace used to provide stability and strength to crossarms that are installed in an offset applicaton. Industry slang is alley-arm brace.

  • DISCONTINUED - CONSIDER CRAAB84
  • Reversible style end fittings
  • 11/16" dia. crossarm and pole holes
  • Includes lineman's step
  • Tongue and groove fitting/wood connection captured with nail through both wood and aluminum
  • End fittings are 6061-T6 aluminum
  • Brace member is Apitong wood, pressure treated with copper naphthenate per AWPA P8 standards

General

Catalog Number

CRAAB76

Material

Apitong Wood w/ 6061-T6 Aluminum Fittings

Dimensions

Distance From Pole

N/A

Length

76 in