HUBBELL POWER SYSTEMS
Image of PS508743CW DISCONTINUED - SQUARE HEAD LAG SCREW, 3/8in FETTER THREAD x 3in LONG
Discontinued

DISCONTINUED - SQUARE HEAD LAG SCREW, 3/8in FETTER THREAD x 3in LONG

Brand: Chance

Catalog ID: PS508743CW

DISCONTINUED - CLOSEST OPTIONS ARE PS50875412CW OR 508743. Lag screws provide support where a screw type fastener is required.

  • DISCONTINUED - CLOSEST OPTIONS ARE PS50875412CW OR 508743
  • Includes drive (pilot) point
  • Upset shoulder maintians snug fit
  • Thread length is 2"
  • Galvanized per CSA G164-M
  • Manufactured in compliance with Canadian CSA C83-96 specification
  • Charpy level 1 impact properties with average minimum energy absorption of 20 joules when tested at -20 degrees C per ASTM A370.

General

Catalog Number

PS508743CW

Coating

Galvanized, CSA G164-M

Material

Steel

Style

Fetter Drive with Pilot Point

Tensile Strength

5200 lb.

Type

Screws

Dimensions

Diameter

0.38 in

Distance From Pole

N/A

Length

3 in

Length - Threaded Area

2

Certifications And Compliance

Industry Standard(s)

CSA C83.101

Force Related

Tensile Strength

5200 lb.