HUBBELL POWER SYSTEMS
Image of C2050242 DISCONTINUED - STAPLE, D/PT 3.00 X 1.50 X.250
Discontinued

DISCONTINUED - STAPLE, D/PT 3.00 X 1.50 X.250

Brand: Chance

Catalog ID: C2050242

DISCONTINUED - REPLACED BY C2050211. 3" x 1-1/2" x 1/4".

DISCONTINUED - REPLACED BY C2050211

General

Catalog Number

C2050242

Coating

Brightwire

Material

Steel

Type

Staples

UPC

096359013808

Dimensions

Distance From Pole

N/A

Length

3 in.

Weight

0.08 lb

Width Inside

1-1/2 in.

Conductor Related

Wire Size

1/4 in.

Logistics

Pallet Quantity

31000