HUBBELL POWER SYSTEMS
Image of T2050425 DISCONTINUED - STEP, INCLUDES BOLT-PLATE ONLY
Discontinued

DISCONTINUED - STEP, INCLUDES BOLT-PLATE ONLY

Brand: Chance

Catalog ID: T2050425

DISCONTINUED - CONSIDER ALTERNATE T2050433 FOR USE WITH T2050449. Removable type metal pole step bolt and plate. Bolt is installed through plate and into customer installed 1/2"-13 Rivnut sleeve (not supplied). Step (number T205-0426 sold seperately) fits on bolt.

DISCONTINUED - CONSIDER ALTERNATE T2050433 FOR USE WITH T2050449

General

Catalog Number

T2050425

Coating

Galvanized, ASTM A-153

Material

Flat Brace, 1/4" x 1 1/4" Steel

Style

Metal Pole

Type

Steel Pole

UPC

096359236597

Dimensions

Distance From Pole

N/A

Weight

0.49 lb

Logistics

Pallet Quantity

4800