HUBBELL POWER SYSTEMS
Image of T2050426 DISCONTINUED - STEP, W/BOLT & PLATE, STL POLE
Discontinued

DISCONTINUED - STEP, W/BOLT & PLATE, STL POLE

Brand: Chance

Catalog ID: T2050426

DISCONTINUED - CONSIDER ALTERNATE T2050449. Removable type pole step for metal poles with bolt and plate. Bolt is installed through plate and into customer installed 1/2"-13 Rivnut sleeve (not supplied). Step fits on bolt head and plate. When removed, steps make a neat appearance and deters unauthorized pole climbing. Hole in end of step fits hook on lineman's belt.

DISCONTINUED - CONSIDER ALTERNATE T2050449

General

Catalog Number

T2050426

Coating

Galvanized, ASTM A-153

Material

Flat Brace, 1/4" x 1 1/4" Steel

Style

Metal Pole

Type

Steel Pole

UPC

096359236603

Dimensions

Distance From Pole

N/A

Weight

1.04 lb

Logistics

Pallet Quantity

1600