MY LISTS
HUBBELL POWER SYSTEMS
1
Discontinued

DISCONTINUED - TRANSFORMER LEAD INSULATOR PIN with 1in LEAD THREAD, 3/4in BOLT SIZE, FORGED STEEL DESIGN

Brand: Chance

Catalog ID: 4234

DISCONTINUED - REPLACED BY 4234P WITH NYLON THREADS. Transformer lead insulator pins have an internal thread for mounting to the end of a bolt; and are used for training transformer lead wires.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • DISCONTINUED - REPLACED BY 4234P WITH NYLON THREADS
  • Overall length of pin is 5-1/4"
  • Internal thread is tapped 3/4-10UNS-2B
  • Insulator thread is per ANSI C135.17
  • Galvanized per ASTM A-153

General

Catalog Number

4234

Type

Pins

UPC

096359573920

Dimensions

Distance From Pole

N/A

Logistics

Carton Quantity

25

Pallet Quantity

1600