HUBBELL POWER SYSTEMS
Image of CCB1 DISCONTINUED - TYPE-D POLE MOUNTED CUTOUT/ARRESTER BRACKET w/7in OFFSET
Discontinued

DISCONTINUED - TYPE-D POLE MOUNTED CUTOUT/ARRESTER BRACKET w/7in OFFSET

Brand: Chance

Catalog ID: CCB1

DISCONTINUED - CONSIDER DC143B1 AS POSSIBLE REPLACEMENT. Bracket mounts L-type cutout/arrester brackets to pole with 7" offset. Industry slang is D-bracket.

  • DISCONTINUED - CONSIDER DC143B1 AS POSSIBLE REPLACEMENT
  • Includes two 3/8" x 1" carriage bolts with flat washers and hex nuts
  • Bracket mounts to pole with 5/8" thru-bolts on 11-1/4" centers
  • Bracket and fasteners are galvanized steel per ASTM A-153

General

Catalog Number

CCB1

UPC

096359588689

Dimensions

Distance From Pole

N/A

Logistics

Carton Quantity

25 EA