HUBBELL POWER SYSTEMS
Image of 400285102 DISCONTINUED - WASHER, LOCK, SNGL COIL, 5/8in; Packaged 300 per carton.
Discontinued

DISCONTINUED - WASHER, LOCK, SNGL COIL, 5/8in; Packaged 300 per carton.

Brand: Chance

Catalog ID: 400285102

DISCONTINUED - PART NUMBER CHANGE ONLY. USE 4036. Single-coil spring washer with 11/16" diameter hole for 5/8" diameter bolt. Stock material is 0.156" x 0.203". Manufactured in complance with ASME B.18.21.1 Galvanized per ASTM A-153 or ASTM B695.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • DISCONTINUED - PART NUMBER CHANGE ONLY. USE 4036.
  • Single-coil spring washer with 11/16" diameter hole for 5/8" diameter bolt
  • Stock material is 0.156" x 0.203"
  • Manufactured in complance with ASME B.18.21.1
  • Galvanized per ASTM A-153 or ASTM B695

General

Catalog Number

400285102

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Lockwasher

UPC

096359242451

Dimensions

Distance From Pole

N/A

Weight

0.02 lb

Certifications And Compliance

CAO Specification Number

6150