MI LISTA
HUBBELL POWER SYSTEMS
Image of PSCDLCU375500S Downlead Clamp Urethane .375-.500 SSB Kit
* Imagen representativa
Image of PSCDLCU375500S Downlead Clamp Urethane .375-.500 SSB Kit

Downlead Clamp Urethane .375-.500 SSB Kit

Marca: Hubbell Power Systems

ID del Catálogo: PSCDLCU375500S

Downlead Clamp Urethane .375-.500 SSB Kit

Downlead clamp with urethane rubber halves secures ADSS and OPGW cables to structure without damaging fiber.

  • Downlead clamp with urethane rubber halves secures cables to structure without damaging fibers
  • Designed for curved or flat surfaces and accepts up to 5/8” bolt
  • Clamps available for cable diameters from 0.375”(9.5mm) up to 1.20” (30.5mm)
  • Available as clamp blocks only, clamp blocks with mounting hardware or mounting hardware only
  • Available in order increments of 10 clamps

Detalles del producto

General

Catalog Number

PSCDLCU375500S

Material

Urethane

Logística

Carton Quantity

10

Standard Package

10

Recursos y descargas

Especificaciones

Dibujos de venta