HUBBELL POWER SYSTEMS
Image of WEB60 End Plug, Aluminum Welded
*Representative image
Image of WEB60 End Plug, Aluminum Welded
play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
+2
Image of WEB60 End Plug, Aluminum Welded

End Plug, Aluminum Welded

Brand: ANDERSON

Catalog ID: WEB60

Aluminum alloy, weldment, internal end plug for tubing. To specify extra heavy (Schedule 80, EHIPS) tubing, add “H” to catalog number. Example: WEBH10. Material: casting - 356-T6 aluminum alloy.

"To specify extra heavy (Schedule 80, EHIPS) tubing, add “H” to catalog number. Example: WEBH60."

General

Catalog Number

WEB60

Material

Aluminum

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Product Type

Internal

Type

End Plug

UPC

096359341055

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

1.47 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Aluminum Bus

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Configuration

Number of Ground Braid Lug Holes

0