HUBBELL POWER SYSTEMS
Image of E0C487218A Extension, FRP, 48"x72"x18", Tier 22

Extension, FRP, 48"x72"x18", Tier 22

Brand: Quazite

Catalog ID: E0C487218A

Quazite FRP ANSI/SCTE 77 certified enclosure boxes, feature a high quality and lightweight fiberglass construction in a multitude of sizes and depths allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Combination of fiberglass base and polymer concrete ring and cover
  • Lightweight and durable
  • Fire and chemical resistant
  • Multiple styles and sizes available

General

Catalog Number

E0C487218A

Insulated?

No

Load Rating (ANSI Tier)

T22

Material

Fiberglass-Reinforced Polymer

Type

Below Ground Box Extensions

UPC

066203716363

Dimensions

Dimensions

72 in x 48 in x 18 in

Height

18 in

Length

72 in

Weight

265 lb

Width

48 in

Force Related

Load Rating (ANSI Tier)

T22