HUBBELL POWER SYSTEMS
Image of PH42421424G3S Flat Pad, Polymer Concrete, 42"x42"x3"

Flat Pad, Polymer Concrete, 42"x42"x3"

Brand: Quazite

Catalog ID: PH42421424G3S

Hubbell's equipment Flat Pads are designed to work with an array of pad-mounted distribution transformers, switchgear, communication enclosures, and metal-enclosed devices while featuring a variety of benefits

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • Functioning as a foundation
  • Flat pads support equipment weight while being lightweight, non-conductive and remaining stable under freeze and thaw cycles.

General

Catalog Number

PH42421424G3S

Insulated?

No

Material

Polymer Concrete

UPC

662037130848

Dimensions

Dimensions

42.563 in x 42.563 in x 3.25 in

Height

3.25 in

Length

42.563 in

Weight

151.2 lb

Width

42.563 in