HUBBELL POWER SYSTEMS
Image of G33672 Ground Clamp, C-Type, Type I-Class A-ASTM Grade 5, IEC 35kA (15 cycles), 2.5" Jaw Opening
Image of G33672 Ground Clamp, C-Type, Type I-Class A-ASTM Grade 5, IEC 35kA (15 cycles), 2.5" Jaw Opening
Buy America(n) Qualified

Ground Clamp, C-Type, Type I-Class A-ASTM Grade 5, IEC 35kA (15 cycles), 2.5" Jaw Opening

Brand: CHANCE Lineman Grade Tools

Catalog ID: G33672

Ground Clamp, C-Type, Type I-Class A-ASTM Grade 5, IEC 35kA (15 cycles), 2.5" Jaw Opening

  • C-Type Ground Clamp
  • Continuous Current 400A
  • Fault Current 43kA for 15 cycles or 30kA for 30 cycles
  • Main Line Range Max. 2.5" O.D. Bus
  • Main Line Range Min. #4 Sol. CU (0.232")
  • Jumper Range Max. 4/0 Grd. Cable
  • Jumper Range Min. #2 Grd. Cable
  • ASTM Type I, Class A, Grade 5
  • IEC Rating 35kA (15 Cycles)
  • Jaws Smooth
  • Ferrule Plain-Plug

Product details

General

Catalog Number

G33672

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Handle Type

Eyescrew

Jaw Type

Smooth Jaws

Material

Aluminum

Terminal Connection Type

Pressure

Thread Type

Plain Plug

Torque Rating

250 in-lbs

UPC

096359038177

Dimensions

Jaw Opening Size - Maximum

2.5 in

Jaw Opening Size - Minimum

.232 in

Weight

2.205 lb

Electrical Ratings

Current Rating

400 A

Fault Current - 15 Cycles

43000 A

Fault Current - 30 Cycles

30000 A

Grounding Wire Capacity Maximum

4/0 Cable w/ Plain Terminal

Grounding Wire Capacity Minimum

#2 Cable w/ Plain Terminal

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Fault Current - ASTM Grade

Grade 5

IEC Compliant

35 kA

Logistics

Carton Quantity

15

Pallet Quantity

480

Resources and downloads