HUBBELL POWER SYSTEMS
Image of GC11051C Grounding Clamp

Grounding Clamp

Brand: ANDERSON

Catalog ID: GC11051C

Bronze alloy ground clamp for clamping one, two or three cables to rod or tube

Ground clamps are heavy duty bronze alloy clamp used for grounding.

"Everdur hardware supplied by adding Suffix "ED" e.g.GC11051CED"

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

GC11051C

EU RoHS Indicator

No

Material

Bronze

Material - Hardware

Stainless Steel

Material Type

Standard

UPC

096359305620

Dimensions

Diameter - Clamping Hardware

1.25 in

Diameter - Rod / Tube

1.25 in

Diameter - Rod / Tube Outside

1.5 in

Weight

1.078 lb

Conductor Related

Conductor Diameter - Maximum

0.419 in

Conductor Diameter - Minimum

0.204 in

Conductor Diameter Range

0.204 - 0.419

Conductor Type

Copper

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Bolt Installation Torque (Recommended)

0 ft-lbs