
Brand: ANDERSON
Catalog ID: GC143AG2TP
Ground clamps are heavy duty bronze alloy clamp used for grounding.
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
GC143AG2TP
EU RoHS Indicator
No
Material
Bronze
Material - Clamping Hardware
Galvanized Steel
Material - Hardware
Galvanized Steel
Material Type
Standard
UPC
096359307037
Weight
0.686 lb
Conductor Diameter - Maximum
0.63 in
Conductor Diameter - Minimum
0.204 in
Conductor Diameter Range
0.204 - 0.63
Conductor Type
Copper
EU RoHS Indicator
No
Bolt Installation Torque (Recommended)
0 ft-lbs
Pallet Quantity
2880