
Brand: ANDERSON
Catalog ID: GC1112C3
Ground clamps are heavy duty bronze alloy clamp used for grounding.
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
GC1112C3
EU RoHS Indicator
No
Material
Bronze
Material - Hardware
Stainless Steel
Material Type
Non-Standard
UPC
096359305842
Weight
0.784 lb
Conductor Diameter - Maximum
0.575 in
Conductor Diameter - Minimum
0.365 in
Conductor Diameter Range
0.365 - 0.575
Conductor Type
Copper
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Bolt Installation Torque (Recommended)
0 ft-lbs
Pallet Quantity
50