
Brand: ANDERSON
Catalog ID: GC14002
Ground clamps are heavy duty bronze alloy clamp used for grounding.
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
GC14002
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Material - Hardware
Stainless Steel
Material Type
Standard
UPC
096359306498
Weight
0.392 lb
Conductor Diameter - Maximum
0.575 in
Conductor Diameter - Minimum
0.365 in
Conductor Diameter Range
0.365 - 0.575
Conductor Type
Copper
Bolt Installation Torque (Recommended)
0 ft-lbs
Pallet Quantity
4200