HUBBELL POWER SYSTEMS
HBM10ES Modular Aluminum, Heated, Insulated Enclosure
Image of HK038172080 HBM10ES Modular Aluminum, Heated, Insulated Enclosure
New

HBM10ES Modular Aluminum, Heated, Insulated Enclosure

Brand: HOT BOX

Catalog ID: HK038172080

HBM10ES Modular Aluminum - Insulated - 38W X 172L X 80H (Heated)

  • Quick & Easy Installation - Hot Box Modular features prepackaged components and accessories for easy on the job assembly
  • Easy Access - Lightweight, insulated panels and roof make for quick and easy assembly in the field.
  • Superior Freeze Protection - Wall mounted heaters provide better long term performance when compared to slab mounts
  • Finish Options - Stucco embossed finish allows for longer lasting visual appeal hiding any imperfections as a result of the elements.

General

Catalog Number

HK038172080

Dimensions

Dimensions

172 in x 38 in x 80 in

Height

80 in

Length

172 in

Weight

343 lb

Width

38 in