HUBBELL POWER SYSTEMS
HBM8E-D Dual Modular Aluminum, Heated, Insulated Enclosure
Image of HK083123074 HBM8E-D Dual Modular Aluminum, Heated, Insulated Enclosure
New

HBM8E-D Dual Modular Aluminum, Heated, Insulated Enclosure

Brand: HOT BOX

Catalog ID: HK083123074

HBM8E-D Modular Aluminum - Insulated - 83W X 123L X 74H (Heated)

  • Quick & Easy Installation - Hot Box Modular features prepackaged components and accessories for easy on the job assembly
  • Easy Access - Lightweight, insulated panels and roof make for quick and easy assembly in the field.
  • Superior Freeze Protection - Wall mounted heaters provide better long term performance when compared to slab mounts
  • Finish Options - Stucco embossed finish allows for longer lasting visual appeal hiding any imperfections as a result of the elements.

General

Catalog Number

HK083123074

Dimensions

Dimensions

123 in x 83 in x 74 in

Height

74 in

Length

123 in

Width

83 in