MI LISTA
HUBBELL POWER SYSTEMS
Image of HOO50L Hot Line Link, Oval-Eye Oval-Eye

Hot Line Link, Oval-Eye Oval-Eye

Marca: ANDERSON

ID del Catálogo: HOO50L

Hot Line Chain Eye Chain Eyes are forged from high strength steel and contain no welded joints. Because of the variety of fittings and lengths, links are made only to order. Please specify by catalog number and the length required.

Hot Line Chain Eye Chain Eyes are forged from high strength steel and contain no welded joints. Because of the variety of fittings and lengths, links are made only to order. Please specify by catalog number and the length required.

  • Hot Line Link
  • Oval Eye/Oval Eye
  • UTS 50,000 lb
  • Material: Body-Galvanized Forged steel
  • Available Range of Lengths: L = Desired Length in 0.500" increments with minimum of 13" and maximum of 144"