HUBBELL POWER SYSTEMS
Image of WHSPE1139 Hot Stick Type Cable Cutter-12kV
Image of WHSPE1139 Hot Stick Type Cable Cutter-12kV

Hot Stick Type Cable Cutter-12kV

Brand: Hubbell Power Systems

Catalog ID: WHSPE1139

It is used to strip the insulation coating of high-voltage overhead distribution lines

  • Very light in weight Approx. 2.5 kg
  • Easily handle the cutter, and manually cut many types of cables
  • Blade sharpness makes a sharp cut face of cable with less deformation

Product details

General

Catalog Number

WHSPE1139

Electrical Ratings

Voltage Rating

24 kV

Conductor Related

Cable Diameter Range

30 mm

Resources and downloads

Specifications

Installation Manuals