HUBBELL POWER SYSTEMS
Image of C4031381 Insulated Ratchet Cable Cutter For 1000 kcmil A.A. / 500 kcmil Cu, 6'
* Representative image
Image of C4031381 Insulated Ratchet Cable Cutter For 1000 kcmil A.A. / 500 kcmil Cu, 6'
Image of C4031381 Insulated Ratchet Cable Cutter For 1000 kcmil A.A. / 500 kcmil Cu, 6'
Buy America(n) Qualified

Insulated Ratchet Cable Cutter For 1000 kcmil A.A. / 500 kcmil Cu, 6'

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4031381

WIRECUTTER, RATCHET 6', High-performance design incorporates Delrin plastic rollers and a two-piece operating rod. Roller mechanism travels smoothly along main Epoxiglas ™ pole. Linked through the roller support unit, the hinged operating rod and larger Epoxiglas pole reinforce each other. These Ratchet Cable Cutters meet OSHA Electrical Rating subpart V-section 1926.951 (d). Insulated support pole is orange 112"-diameter Epoxiglas with Plastisol butt cap, operating shaft is 38"-diameter solid fiberglass rod, and lever handle is 1"-diameter Epoxiglas with rubber cushion grip.

  • Designed for easier operation
  • Tested per OSHA & ASTM F711
  • High-performance design incorporates Delrin rollers and two-piece operating rod
  • Roller mechanism travels smoothly along main Epoxiglas ™ pole
  • Linked through the roller support unit, the hinged operating rod and larger Epoxiglas pole reinforce each other
  • Meet OSHA Electrical Rating subpart V-section 1926.951 (d)
  • Insulated support pole is Chance orange 1-1/2”-diameter Epoxiglas with Plastisol butt cap
  • Operating rod is 3/8”-diameter solid fiberglass rod
  • Lever handle is 1”-diameter Epoxiglas with rubber cushion grip
  • Four standard models offer practical 6-foot or 8-foot lengths with choice of cutter heads for soft wire or ACSR
  • Shear-type steel blades cut without deforming cable
  • Heads are interchangeable for field changeouts
  • Soft-Wire Head cuts aluminum cable through 1000 kcmil bare (1.152”) or jacketed URD (2.125”) and copper through 556 kcmil (1”)
  • Spare cutters may be ordered separately

Product details

General

Catalog Number

C4031381

EU RoHS Indicator

No

Storage Bag Included?

T306-0028 (Bag not included. Must be ordered separately.)

UPC

096359019046

Dimensions

Length

72 in

Weight

9.8 lb

WeightMetric

4.4 kg

Conductor Related

Conductor Size

1000 MCM A.A. / 500 MCM Cu.

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

1

Resources and downloads