HUBBELL POWER SYSTEMS
Image of C6010199 Jumper Terminal 15kV Shrouded Threaded 1/0
* Representative image
Image of C6010199 Jumper Terminal 15kV Shrouded Threaded 1/0

Jumper Terminal 15kV Shrouded Threaded 1/0

Brand: CHANCE Lineman Grade Tools

Catalog ID: C6010199

15kV #2 Threaded Shrouded Terminal for use with grounding clamps and EPR 15 kV Jumper Cable as temporary jumper assemblies (and should not be used with insulated jumper clamps). Extra heavy-duty shroud prevents excessive cable stress at terminal connection.

  • Jumper termal for 15kV EPR Jumper Cable only
  • Extra heavy-duty shroud prevents excessive cable stress at terminal connection
  • For threaded ferrule style ground clamps (temporary jumper use only)
  • For 1/0 15kV jumper cable

Product details

General

Catalog Number

C6010199

Die Size

U243

EU RoHS Indicator

No

Material

Copper

Material Type

Copper

Style

Shrouded

Thread Size

5/8" - 11 UNC

UPC

096359024729

Dimensions

Weight

0.2 lb

WeightMetric

0.1 kg

Electrical Ratings

Current Rating

260 A

Conductor Related

Conductor Size

1/0 AWG

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads