HUBBELL POWER SYSTEMS
LB10E-DS Dual Sectional Aluminum, Unheated, Insulated Enclosure
Image of LA087172085 LB10E-DS Dual Sectional Aluminum, Unheated, Insulated Enclosure

LB10E-DS Dual Sectional Aluminum, Unheated, Insulated Enclosure

Brand: HOT BOX

Catalog ID: LA087172085

LB10E-DS Dual Aluminum - Insulated - 87W X 172L X 85H (Unheated)

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Quick & Easy Installation - Modular design with a maximum of 4 tongue and groove sections.
  • Easy Access - Lightweight removable doors can easily be removed by one person.
  • Superior Freeze Protection - Insulation will not sag or delaminate from the walls due to the strong chemical bond between the aluminum and insulation. Wall-mounted heaters are installed above the discharge point to provide better long-term performance and safety.

General

ASSE Classification

Class II (Freeze Retardant)

Catalog Number

LA087172085

Heated?

No

Insulated?

Yes

Material

Aluminum 3003 Stucco embossed finish

Dimensions

Dimensions

172 in x 87 in x 85 in

Height

85 in

Length

172 in

Mounting Pad / Base Plate Dimensions

99 X 184

Weight

718 lb

Width

87 in

Certifications And Compliance

ASSE Classification

Class II (Freeze Retardant)

Industry Standard(s)

ASSE 1060 Certified

Operational

Heated?

No