Brand: HOT BOX
Catalog ID: LM054062056
Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.
ASSE Classification
Class II (Freeze Retardant)
Catalog Number
LM054062056
Heated?
No
Insulated?
Yes
Material
Fiberglass
Dimensions
62 in x 54 in x 56 in
Height
56 in
Length
62 in
Mounting Pad / Base Plate Dimensions
64 X 76
Weight
389 lb
Width
54 in
ASSE Classification
Class II (Freeze Retardant)
Industry Standard(s)
ASSE 1060 Certified
Heated?
No