
Brand: HOT BOX
Catalog ID: LF026070045
Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.
ASSE Classification
Class II (Freeze Retardant)
Catalog Number
LF026070045
Heated?
No
Insulated?
Yes
Material
Fiberglass
UPC
662037204877
Dimensions
70 in x 26 in x 45 in
Height
45 in
Length
70 in
Mounting Pad / Base Plate Dimensions
44 X 87
Weight
241 lb
Width
26 in
ASSE Classification
Class II (Freeze Retardant)
Industry Standard(s)
ASSE 1060 Certified
Heated?
No