HUBBELL POWER SYSTEMS
LB8FN-DT Single Sectional Aluminum, Unheated, Insulated Enclosure
Image of LA051096067 LB8FN-DT Single Sectional Aluminum, Unheated, Insulated Enclosure

LB8FN-DT Single Sectional Aluminum, Unheated, Insulated Enclosure

Brand: HOT BOX

Catalog ID: LA051096067

LB8FN-DT Single Aluminum - Insulated - 51W X 96L X 67H (Unheated)

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Quick & Easy Installation - Modular design with a maximum of 4 tongue and groove sections.
  • Easy Access - Lightweight removable doors can easily be removed by one person (sizes 3" and up).
  • Superior Freeze Protection - Depending on the size, quality boardstock or foam insulation protect equipment from freezing. Where applicable wall-mounted heaters are installed above the discharge point to provide better long-term performance and safety.
  • Finish options - Stucco embossed aluminum is standard. Also available in a smooth mill finish aluminum or optional colors.

General

ASSE Classification

Class II (Freeze Retardant)

Catalog Number

LA051096067

Heated?

No

Insulated?

Yes

Material

Aluminum 3003 Stucco embossed finish

Dimensions

Dimensions

96 in x 51 in x 67 in

Height

67 in

Length

96 in

Mounting Pad / Base Plate Dimensions

63 X 108

Weight

307 lb

Width

51 in

Certifications And Compliance

ASSE Classification

Class II (Freeze Retardant)

Industry Standard(s)

ASSE 1060 Certified

Operational

Heated?

No