
Brand: CHANCE Lineman Grade Tools
Catalog ID: C3160760
Catalog Number
C3160760
Type
Capstan Accessories
UPC
096359016366
Dimensions
19 in x 27 in x 19 in
Dimensions Metric
48.3 mm x 68.6 mm x 48.3 mm
Height
19 in
Height Metric
48.3 mm
Length
19 in
Length Metric
48.3 mm
Weight
38 lb
WeightMetric
17.2 kg
Width
27 in
WidthMetric
68.6 mm
Pallet Quantity
6