MY LISTS
HUBBELL POWER SYSTEMS
1
1
play

MVN Arrester(MCOV 48/88)

Brand: OHIO BRASS

Catalog ID: MVN048RA088AA

IEEE Station Class Porcelain Housed Surge Arrester

IEEE Porcelain station class surge arrester for substation applications

  • IEEE porcelain station class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Catalog Number

MVN048RA088AA

Color

Gray

Material

Porcelain Housing

Type

Station

UPC

096359643425

Electrical Ratings

Frequency Rating

48-62 Hz

Pressure Relief Capability-Symmetrical rms (kA)

65

Certifications And Compliance

Industry Standard(s)

IEEE

Media

Videos

play
Hubbell Power Systems Metal Oxide Varistor