HUBBELL POWER SYSTEMS
Image of PS52N2HL Nylon Pole Strap, 6 ft (1.8 m)

Nylon Pole Strap, 6 ft (1.8 m)

Brand: Chance

Catalog ID: PS52N2HL

STRAP, SAFETY

  • 6-ply 1.75 inch (44 mm) neoprene coated nylon material
  • Tongue buckle adjustment
  • Red wear indicator in the center helps to determine when it is time to replace the strap

General

Catalog Number

PS52N2HL

UPC

096359492269

Dimensions

Length

6 ft

Length Metric

1.8 m

Weight

3.7 lb

WeightMetric

1.6 kg