
Brand: Reliaguard
Catalog ID: CO10019
The innovative, one piece, hotstick installable Reliaguard Cutout Guard protects distribution cutouts.
Catalog Number
CO10019
Color
Grey
UPC
096359834281
Dimensions
12.06 in x 10.4 in x 9.87 in
Height
9.87 in
Length
12.06 in
Width
10.4 in
Pallet Quantity
48