HUBBELL POWER SYSTEMS
Image of M0D6SF23 0.6 A, Type Slo-Fast Fuselinks, 23" Length, Solid Head
Image of M0D6SF23 0.6 A, Type Slo-Fast Fuselinks, 23" Length, Solid Head

0.6 A, Type Slo-Fast Fuselinks, 23" Length, Solid Head

Brand:

Chance

Catalog ID:

M0D6SF23

0.6 amp, Type SloFast Cutout fuselink with a 23" (584.2mm) pigtail.

Chance SloFast Fuse Links are manufactured in complete accordance with ANSI/NEMA Standards and assure system protection because they are precision manufactured. Chance SloFast Fuse Links have a Very Slow Speed Rating and specifically designed for Transformer Protection. Chance also provides an Application Guide for these links so that the right link is selected based on the System Voltage/Configuration and the Transformers kVA Rating. SloFast Fuse Links are Dual Element with a Slow Section and a Fast Section. Each fuse link comes in a protective plastic bag for all weather protection to facilitate easy opening. Chance Standard Speed Fuse Links are designed to carry 150% of their rated current for special loading conditions. They are available in Current Ratings thru 46A and in 23", 26" and 31" overall lengths in both Solid and Removable Head designs. The Time Current Characteristic Curves are standard in most commercially available System Coordination Software and also availabable in Excel "numerical" format. Each fuse link is tested to 20 lbs, twice the requirement per the ANSI/IEEE C37.42 Standard. Note: Time Current Characteristics for Standard Speed Fuse links are not covered in the C37 Standard. Chance: The Brand and Quality You Can Trust!!

  • Comparable to Cooper/Kearney Type X fuse links
  • Compliant with ANSI/IEEE C37.42 - 2016 mechanical interchangeability requirements
  • Compatible with universal style expulsion fuse holders
  • Dual element design specific for tranformer protection
  • Slow portion of time current characteristic curve closely mateches transformers safe loading cureve
  • Individually packed for all weather protection
  • Type and Current Rating on packaging and fuse for easy identification

Product details

General

Catalog Number

M0D6SF23

EU RoHS Indicator

No

Fuse Head Style

Solid

Fuselink Type

Type SloFast

Required Cutout Fuse holder

100 Amp (Do not use in a 200 amp fuseholder.)

Type

Fuselinks

UPC

096359042167

Dimensions

Length - Fuselink

23" (584.2mm)

Weight

0.059 lb

Electrical Ratings

Amperage Rating

0.6 A

Logistics

Pallet Quantity

4800

Standard Package

10