MY LISTS
HUBBELL POWER SYSTEMS
Image of 215BI Load Break Bushing Insert, 15kV
Image of 215BI Load Break Bushing Insert, 15kV
play
play

Load Break Bushing Insert, 15kV

Brand: Hubbell Power Systems

Catalog ID: 215BI

Load Break Bushing Insert, 200 Amp, 15 kV.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

Product details

General

Catalog Number

215BI

Type

200Amp Load Break

UPC

096359391326

Dimensions

Dimensions

7.500 in x 7.500 in x 7.500 in

Height

7.5 in

Length

7.5 in

Weight

1.3 lb

Width

7.5 in

Electrical Ratings

AC Withstand Voltage (1 min)

34 kV

Basic Impulse Level

95 kV

Corona Extinction (3pC)

11 kV

Current Rating

200 A

kV Class

15 kV

Logistics

Pallet Quantity

800

Standard Package

25

Media

Videos

play
200A Loadbreak Elbow Fault Closure
play
Hubbell Power Systems In Depth: Proper Torque for Underground Cable Accessories