Brand: OHIO BRASS
Catalog ID: P300052S1070
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 3" core rod for increased mechanical strength.
Cantilever Bending Strength - Max.
4740 LB
Cantilever Bending Strength - Routine
2370 LB
Catalog Number
P300052S1070
Fitting - Ground End
Steel Gain
Fitting - Live Line End
Horizontal Clamp Top
Number of Sheds
43
Shed Style
Uniform
Angle
14
Diameter - Shed(s)
8.2
Length
17 in
Length - Effective
65.3 in
Rod Diameter
3 in
Width
8.07 in
Arc Distance - Dry
54.5 (1384MM)
Creep and Leakage Distance
163.9 (4163MM)
Critical Impulse Flashover (CIFO) - Negative
935
Critical Impulse Flashover (CIFO) - Positive
835
Flashover Voltage - 60 Hz Dry
535
Flashover Voltage - 60 Hz Wet
485
Voltage Rating
161 kV
Cantilever Bending Strength - Max.
4740 LB
Cantilever Bending Strength - Routine
2370 LB
Number of Sheds
43