MY LISTS
HUBBELL POWER SYSTEMS
Image of GB1003B GB1003B, Grounding Braid, Copper, 100A, Use with GC-109 Clamp
Image of GB1003B GB1003B, Grounding Braid, Copper, 100A, Use with GC-109 Clamp

GB1003B, Grounding Braid, Copper, 100A, Use with GC-109 Clamp

Brand: ANDERSON

Catalog ID: GB1003B

Grounding Braid, 100A Flexible Cu Braid, Use with GC-109 Clamp.

Product details

General

Catalog Number

GB1003B

Connector Type

Braid

Material

Copper

Material - Ferrules

Copper

Number of Ground Braid Lug Holes

2

UPC

096359305279

UPC 14 Digit GTIN

009635930527988

Dimensions

Dimension - L Length Overall mm

610 mm

Dimension - Length Overall inch

24 in

Weight

0.882 lb

Electrical Ratings

Amperage Rating

100

Rating - Indoor Amperage

190 A

Rating - Outdoor Amperage

225 A

Certifications And Compliance

Certification - CSA Approved

N

Certification - cULus

N

Certification - ETL

N

Certification - UL Recognized

N

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Pallet Quantity

1200

Resources and downloads

Sales Drawings