HPS_ID_C3080885_PRODIMAGE
HPS_ID_C3080885_PRODIMAGE

Capstan Hoist 1,000 lb. (115V AC) with All Purpose Bracket

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C3080885

Improved design features a multiple-planetary drive/backstop-clutch assembled on the center shaft of a steel gear case with full-length internal teeth. This design handles more rugged jobs, extends service life and reduces maintenance. Lightweight yet powerful, these portable hoists move many heavyweight tasks and can get into remote or difficult-access sites. Examples: Setting utility poles, pulling wheeled equipment over obstacles, raising transformers (even over fences in back lots), hoisting heavy insulators, stringing and tensioning conductors, pulling cable (indoors and underground). Operator effort remains low for typical loads simply by adding wraps on the capstan drum. So little effort is required, any crew member can run the hoist. Control is so accurate, loads can be moved fractions of an inch.

4 wraps of rope = 1:44 ratio. That is, 1 lb. pull on Fall Line develops 44 lb. on Load Line. Therefore, 20 lb. of pull develops 880 lb. of lift.

Product details

General

EU RoHS Indicator
No
Power Supply
115V AC
Rope Speed at Rated Load
40' (12 m) per minute
Strength Rating - Ultimate
1000 lb
Style
Capstan Hoist Kit
UPC
096359015857

Dimensions

Dimensions
21.7 in x 10.5 in x 7 in
Height
7 in
Length
21.7 in
Weight
59 lb
WeightMetric
26.8 kg
Width
10.5 in

Logistics

Standard Package
1

Resources and downloads