HPS_ID_M18952_PRODIMAGE
* Representative image
HPS_ID_M18952_PRODIMAGE

1/4 in Samson ULTRA BLUE-3™ Polyolefin Rope

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

M18951

Samson Ultra-Blue 3 High-strength 3-strand construction creates a rope 30-35% higher in strength than the equivalent polypropylene construction, which gives Ultra Blue 3 up to three times more wear life than polypropylene.

  • Weight per 100 ft: 1.1 lbs
  • 30-35% stronger than standard polypropylene
  • Abrasion resistant, durable, excellent grip, and good dielectric properties
  • Water resistant, UV resistant, and easy to splice
  • Not for use on capstans, with running hitches, or in any friction heating environments

Product details

General

Catalog Number

M18951

EU RoHS Indicator

No

Material

Polyolefin

Size

1/4 in

SizeMetric

6.3 mm

Tensile Strength

1,500 lb.

Tensile Strength Metric

680 kg

Type

Load Lift Assist

UPC

096359043874

Dimensions

Diameter

0.25 in

Length

14400 in

Weight

1 lb

WeightMetric

0.5 kg

Logistics

Pallet Quantity

32400

Standard Package

1200

Resources and downloads

Specifications